Overview
Features and Benefits
- IEEE 802.3af-Compliant PD Interface Circuit
- PD Detection and Configurable Classification Signatures
- Programmable Inrush Current Limit
- Programmable UVLO
- Isolated 6W Flyback DC-DC Converter
- -36V to -60V Input Range
- Isolated 4.25V Output at 1.4A
- Evaluates Endspan and Midspan Ethernet Systems
- Interface to an External DC-DC Converter
- Local Power Inputs (Wall Cube)
- Also Evaluates MAX5940D (IC Replacement Required)
- Fully Assembled and Tested
Product Details
The MAX5940B evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board featuring an Ethernet port, network powered device (PD) interface controller circuit for -48V supply systems. The EV kit uses the MAX5940B IEEE® 802.3af-compliant network PD interface controller in an 8-pin SO package. The MAX5940B EV kit can also evaluate the MAX5940D rated for an absolute maximum input voltage of 90V. The MAX5940B features an internal isolation switch that limits inrush current. The MAX5940B is used in power-over-LAN applications requiring DC power from an Ethernet network port for PDs such as IP phones, wireless access nodes, and security cameras.
The MAX5940B EV kit receives power from an IEEE 802.3af-compliant power sourcing equipment (PSE). See the MAX5922 and MAX5935 data sheets for PSE controllers. The PSE provides the required -44V to -57V DC power over an unshielded twisted-pair Ethernet network cable to the EV kit's RJ-45 jack. The EV kit features a 10/100BASE-TX Voice-over-IP (VoIP) magnetic module and two diode bridges for separating the DC power provided by an endspan or midspan Ethernet system.
The EV kit demonstrates the full functionality of the MAX5940B such as the PD detection signature, configurable PD classification signature, programmable inrush current, and undervoltage lockout (UVLO). All of these features are configurable on the EV kit and additional test points for voltage probing and interfacing have been provided for the PD interface.
The MAX5940B EV kit also features a galvanically isolated 6W, 275kHz switching frequency flyback DC-DC converter, which uses the MAX5014 current-mode PWM controller. The MAX5940B's -48V output provides power for the converter circuit. The DC-DC converter is configured for an output voltage of 4.25V and provides up to 1.4A at the output. High efficiency up to 82.2% is achieved using a single transistor flyback DC-DC converter topology. The surface-mount transformer provides 1500V galvanic isolation for the output. UVLO, soft-start, and thermal shutdown provide a robust 6W isolated power supply.
The EV kit can be reconfigured for interfacing to an external DC-DC converter for an additional 7W of output power.
Warning: The MAX5940B EV kit operates with high voltages. Dangerous voltages are present on this EV kit and on equipment connected to it. Users who power up this EV kit or power the sources connected to it must be careful to follow safety procedures appropriate to working with high-voltage electrical equipment.
Under severe fault or failure conditions, this EV kit may dissipate large amounts of power, which could result in the mechanical ejection of a component or of component debris at high velocity. Operate this EV kit with care to avoid possible personal injury.
Applications
- Computer Telephony
- IP Phones Security Cameras
- Wireless Access Nodes IEEE 802.3af Power Devices