Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Software
- Supports Standard SPI™ Interface
- USB-PC Connection (Cable Included)
- USB Powered
- 8-Pin DAC Output Signal Header
- Proven PCB Layout
- Lead(Pb)-Free and RoHS Compliant
- Fully Assembled and Tested
Product Details
The MAX5138 evaluation kit (EV kit) provides a proven design to evaluate the MAX5138 16-bit, low-power, digital-to-analog converter (DAC). The EV kit also includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX5138.
The MAX5138 EV kit PCB comes with a MAX5138BGTE+ installed. Contact the factory for free samples of the pin-compatible MAX5139GTE+ to evaluate this device.
Applications
- Automatic Test Equipment
- Automatic Tuning
- Communication Systems
- Data Acquisition
- Gain and Offset Adjustment
- Portable Instrumentation
- Power-Amplifier Control
- Process Control and Servo Loops
- Programmable Voltage and Current Sources
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX5138EVKIT: Evaluation Kit for the MAX5138 and MAX5139 Data Sheet (Rev. 0)3/16/2009PDF439K