Overview
Features and Benefits
- Complete 2:1 VGA Multiplexer
- VGA Connections and Power
- LED Indicators for Switch Connections
- VGA Inputs/Outputs
- Fully Assembled and Tested
Product Details
The MAX4885AE evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX4885AE VGA 2:1 multiplexer. VGA input/output connectors are provided to easily interface the MAX4885AE EV kit with VGA-compatible devices. The EV kit can be powered from the 5V DC delivered through the VGA cable or from an external 5V DC power supply.
Applications
- KVM for Servers
- Notebook Computers—MXM/Switchable Graphics
Applicable Parts
Documentation & Resources
-
MAX4885AEEVKIT: Evaluation Kit for the MAX4885AE Data Sheet (Rev. 0)12/16/2009PDF949K