Overview
Features and Benefits
- On-Board Charge-Pump Voltage Inverter
- Lead-Free and RoHS Compliant
- Fully Assembled and Tested
Product Details
The MAX4810 evaluation kit (EV kit) provides a proven design to evaluate the MAX4810 high-voltage digital pulser.
The MAX4810 EV kit PCB comes with a MAX4810CTN+ installed. Contact the factory for free samples of the pin-compatible MAX4811CTN+ or MAX4812CTN+ devices.
Warning: Use caution when using this EV kit due to the high voltage involved.
Applications
- Cleaning Equipment
- Flaw Detection
- Piezoelectric Drivers
- Test Instruments
- Ultrasound Medical Imaging