Overview

Features and Benefits

  • Easy +2.97V to +5.5V Electrical Evaluation
  • Fully Assembled and Tested
  • Easy Power-Detect Threshold Programming
  • Designed for 50Ω Test Interfaces
  • Allows Alternate Output Terminations

Product Details

The MAX3969 evaluation kit (EV kit) is a fully assembled and tested demonstration board for the MAX3969 limiting amplifier. The EV kit allows easy programming of the power-detect threshold, is designed for 50Ω test interfaces, and provides layout options for alternate output terminations.

Applications

  • 155Mbps LAN ATM Transceivers
  • ESCON Receivers
  • Fast Ethernet/FDDI Transceivers
  • FTTx Transceivers
  • SFF/SFP Transceivers

Documentation & Resources