Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Evaluates the MAX38912 in an 8-pin (2mm x 2mm) TDFN Package
- 1.7V to 5.5V Input Range
- 0.8V to 5.0V External Feedback Resistor Configuration
- Up to 500mA Output Current
- Jumper-Selectable Operating Modes
- Proven 2-Layer 1oz Copper PCB Layout
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
Product Details
The MAX38912 TDFN evaluation kit (EV kit) evaluates the MAX38912 in a TDFN package. The MAX38912 is a low-noise, high-PSRR pMOS linear regulator. The MAX38912 TDFN EV kit operates over an input range of 1.7V to 5.5V, provides an output-voltage range from 0.8V to 5.0V, and can deliver up to 500mA of current. The EV kit comes with the MAX38912ATA+ installed.
Applications
- Digital Camera and Audio Devices
- High-Performance Sensors for Portable Applications
- Imaging and High-Frequency Sensors
- IoT Sensors
- Mobile Phones
- Portable and Battery-Powered Equipment
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX38912EVK-TDFN: Evaluation Kit for the MAX38912 Data Sheet (Rev. 0)11/9/2021PDF325K
-
MAX38912EVK-TDFN ODB Files - Design Files6/2/2023ZIP752 K
-
MAX38912EVK-TDFN BOM6/2/2023PDF36K