Overview
Features and Benefits
- Fully Assembled and Tested
- +3.3V to +5.0V Operation
- Input Termination Provided On-Board
- Independent Electrical Monitoring of Modulation and Bias Currents
Product Details
The MAX3867 evaluation kit (EV kit) is an assembled demonstration board that provides optical or electrical evaluation of the MAX3867.
The EV kit is composed of two independent sections on the PC board. The output of the electrical evaluation section is interfaced to an SMA connector, which can be connected to a 50Ω terminated oscilloscope. The output of the optical evaluation section is configured for attachment to a laser/monitor diode.
Applications
- 2.5Gbps Optical Transmitters
- Add/Drop Multiplexers
- Digital Cross-Connects
- Section Regenerators
- SONET/SDH Transmission Systems
Documentation & Resources
-
MAX3867EVKIT: Evaluation Kit for the MAX3867 Data Sheet (Rev. 1)6/13/2000PDF357K