Overview
Features and Benefits
- Fully Assembled and Tested Surface-Mount Board
- +3.3V Single Supply
- Includes Transmission Line for Calibration
- Part Assembled in a 32-pin QFN Exposed-Pad (EP) Package
Product Details
The MAX3840 evaluation kit (EV kit) is a surface-mount demonstration board that provides easy evaluation of the MAX3840 2.7Gbps, dual 2x2 crosspoint switch. The board includes an extra transmission line for calibration purposes.
The MAX3840 EV kit is fully assembled and tested.
Applications
- High-Speed Access (Telecom)
- Telecom Switches
Applicable Parts
Documentation & Resources
-
MAX3840EVKIT: Evaluation Kit for the MAX3840 Data Sheet (Rev. 0)4/16/2001PDF536K