Overview

Features and Benefits

  • Extends TMDS Interface Length as Follows
    • 0 to 50 meters over HDMI Cable, 24 AWG STP (Shielded Twisted Pair)
    • 0 to 36 meters over HDMI Cable, 28 AWG STP
    • 0 to 30 meters over HDMI Cable, 30 AWG STP
  • +3.3V Power-Supply Operation
  • Includes Wall-Plug Power Supply
  • Molex HDMI Connectors
  • Fully Assembled and Tested

Product Details

The MAX3815 evaluation kit (EV kit) is an assembled demonstration board that allows in-system evaluation of the MAX3815 TMDS® cable equalizer and the MAX3816A DDC extender. The input and output connections are made through Molex HDMI™ connectors for direct connection to HDMI cables.

The DDC signals SDA and SCL are assisted by the MAX3816A. Hot-plug detect, +5V, DDC/CEC ground, and CEC simply pass through the board.

Power is delivered to the board through an external wall-plug transformer, which is included with this EV kit.

Applications

  • DVI/HDMI Cable-Extender Modules and Active Cable Assemblies
  • Front-Projector DVI/HDMI Inputs
  • High-Definition Televisions and Displays
  • LCD Computer Monitors

Applicable Parts