Overview
Features and Benefits
- SMA Connectors for All High-Speed Inputs and Outputs
- Fully Assembled and Tested
- Includes Potentiometer for Adjusting Driver Output Amplitude
Product Details
The MAX3800 evaluation kits (EV kits) simplify evaluation of the MAX3800 adaptive equalizer and cable driver. The EV kits enable testing of all the device's functions. SMA connectors with 50Ω controlled-impedance transmission lines to the MAX3800 are provided for all input and output ports.
Applications
- High-Speed Access (Telecom)
- Telecom Switches
Applicable Parts
Documentation & Resources
-
MAX3800EVKIT: Evaluation Kit for the MAX3800 Data Sheet (Rev. 1)8/16/2002PDF255K