Overview

Features and Benefits

  • Easy Evaluation of the MAX33048E
  • I/O Interface Compatibility from 1.71V to 5.5V
  • Proven PCB Layout
  • Arduino®/Arm® Mbed Platform Compatible
  • Fully Assembled and Tested

Product Details

The MAX33048E Shield evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the functionality of the MAX33048E, a 20Mbps full-duplex RS-485 transceiver with ±25V fault protection, extended -7V to +12V common-mode range, and ±40kV ESD Human Body Model (HBM) for A/B and Y/Z data lines. The shield features a digital isolator which is used as a level translator between the RS-485 transceiver and the controller interface.

System Requirements

  • MAX33048E Shield
  • 3.3V or 5V, 500mA DC power supply
  • Signal/function generator that can generate a 10MHz square wave signal
  • Oscilloscope

Documentation & Resources