User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- MAX32625 Microcontroller
- ARM Cortex-M4F
- 512KB Flash, 160KB SRAM
- FS-USB, UART, SPI, I2C, 1-Wire®
- nexpaq Compatible
- nexpaq Module Form Factor
- nexpaq Interface Connector
- Expansion Connections
- Power: GND, 3.3V, 5V, Battery
- Serial I/O: I2C, SPI, UART, 1-Wire
- Analog Inputs
- PWM Outputs
- RGB Indicator LED
- bed® HDK DAPLink Connector
- Drag-and-Drop Programming
- CMSIS-DAP Debugger
- Virtual UART Console
Product Details
The MAX32625NEXPAQ is a rapid development platform designed to accelerate the implementation of nexpaq modules with the MAX32625 ARM® Cortex®-M4F microcontroller. It contains all the elements needed to interface to the nexpaq system and provides easy access to the main peripherals inside the microcontroller. This provides an expandable platform for quick proof-of-concepts and early software development to enhance time to market.
The nexpaq platform provides the simplest way to interface hardware to a phone. It utilizes web standards to enable a rich user experience that is fundamentally cross platform.
For details on firmware development and source code examples visit the MAX32625NEXPAQ platform page on the ARM mbed developer site.Applications
- Fitness Monitors
- Portable Medical Devices
- Sensor Hubs
- Sports Watches
- Wearable Medical Patches