Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- On-Board I2C to 1-Wire Converter (DS2482)
- Proven PCB Layout
- Fully Assembled and Tested
- Windows XP, Windows 7/8/8.1/10-CompatibleSoftware
Product Details
The MAX31825 evaluation system (EV system) demonstrates the MAX31825 1-Wire® temperature sensor with hardware-selectable address and alarm. The MAX31825 EV system includes the MAX31825 evaluation kit (EV kit) and the USB2PMB2 module. Windows® 7/8/8.1/10-compatible software provides a user-friendly interface that demonstrates the features of the MAX31825.
The MAX31825 EV kit contains an on-board DS2482 I2C to 1-Wire converter and comes with the 6-pin WLP MAX31825ANT+ installed.
Applications
- Communications Equipment
- Consumer Equipment
- Data Center Equipment
- Industrial Equipment
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX31825EVKIT ODB Files - Design Files6/26/2023ZIP808 K