Overview
Features and Benefits
- Easy Evaluation of the MAX31343
- +1.6V to +5.5V Single-Supply Operation
- Proven PCB Layout
- Fully Assembled and Tested
- Arduino®/Mbed® Platform Compatible
Product Details
The MAX31343 shield is a fully assembled and tested PCB to evaluate the MAX31343, low-cost, extremely accurate, real-time clock (RTC) with I2C interface and power management. The shield operates from a single supply, either from USB or external power supply, and the integrated microelectromechanical systems (MEMS) resonator enhances the long-term accuracy and eliminates the external crystal requirement in the system. This device is accessed through an I2C serial interface provided by a MAX32625 PICO board.
The MAX31343 shield provides the hardware and software user interface (GUI) necessary to evaluate the MAX31343. The shield includes a MAX31343EKA+T. It connects to the PC through a MAX32625 PICO board and a micro-USB cable.
Applications
- Action Cameras
- Communications
- Handheld Instrumentation
- Industrial
- Power Meters
- Wearables
Markets and Technologies
Applicable Parts
Documentation & Resources
-
UG-7407: RTC Device Driver User Guide1/28/2022PDF1M
-
UG-7256: MAX31343 Shield Software User Guidece8/13/2020PDF423K
-
MAX31343SHLD ODB Files - Design Files6/26/2023ZIP961 K