Overview

Features and Benefits

  • Easy Evaluation of the MAX31091
  • +3.3V Single-Supply Operation
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX31091 evaluation kit (EV kit) is a fully assembled and tested PCB to evaluate the MAX31091 automotive temperature range spread-spectrum EconOscillator™. The EV kit operates from a single 3.3V supply. The EV kit also provides header pins to control the dither percentage (no dither, 1%, 2%, and 4%). An SMA connector for the clock output is included to easily facilitate the connection of test equipment.

Applications

  • Advanced Driver Assistance System (ADAS)
  • Automotive Infotainment
  • Engine Control Unit (ECU) Instrumentation
  • Navigation

Documentation & Resources