Overview

Features and Benefits

  • Easy Evaluation of the MAX2880
  • All Critical Peripheral Components Included
  • PC-Based Control Software
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX2880 evaluation kit (EV kit) facilitates the evaluation of the MAX2880 wide-band phase-locked loop (PLL). It is a fully assembled and tested frequency synthesizer consisting of the IC, 5840MHz to 6040MHz external VCO, 50MHz TCXO, passive-loop filter, and low-dropout regulators.
A software application, running on a PC with Windows XP® or later Windows® operating system, simplifies the control of the IC in various operating modes and features.

Applications

  • Microwave Point-to-Point Systems
  • RF DAC and ADC Clocks
  • Satellite Communications
  • Test and Measurement
  • Wireless Infrastructure

Markets and Technologies

Applicable Parts

Tools & Simulations

Software Development