Overview

Features and Benefits

  • 3V to 36V Input Supply Range
  • 5V or 3.3V Fixed Output Voltage, or AdjustableBetween 0.8V and 12V
  • Delivers up to 3.5A Output Current (up to 2.5A for MAX26402)
  • Frequency Synchronization Input
  • 99% Duty Cycle Operation with Low Dropout
  • Voltage-Monitoring PGOOD Output with UV/OV Feature
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX26403 evaluation kit (EV kit) provides a proven design to evaluate the MAX26403 2.1MHz high-voltage mini-buck converter in a side-wettable, 15-pin FC2QFN package. Various test points and jumpers are included for evaluation.

The MAX26403 EV kit comes with the MAX26403AFLB/Y+ installed (3.3V, 2.1MHz). This EV kit can be used to evaluate all variants of the MAX26402/MAX26403 with minimal component changes.

Getting Started

  • MAX26403 EV Kit
  • Power Supply
  • Voltmeter
  • Electronic Load

This EV kit should be used with the following documents:

  • MAX26402/MAX26403 Data Sheet
  • MAX26403 EV Kit Data Sheet (this document)