Overview

Features and Benefits

  • +2.7 to +5.5V Single-Supply Operation
  • SMA Connectors for Signal Ports Compatible with 50Ω Test Equipment
  • Allows Individual and Cascade Evaluation of Circuit Blocks
  • 10.7MHz Receive Filter Included
  • On-Board Jumpers Allow Testing of Advanced System Power Management (four modes)
  • Includes VCO Tank Circuit (435.7MHz nominal)
  • Fully Assembled and Tested

Product Details

The MAX2511 Evaluation Kit (EV kit) simplifies testing of the MAX2511 low-power IF transceiver. The EV kit provides 50Ω SMA connectors for all RF inputs and outputs. A varactor-tuned tank circuit is provided for the MAX2511 VCO, and it can be tuned by applying a control voltage to the EV kit.

Applications

  • 400MHz ISM Transceivers
  • IF Transceivers
  • PACS, PHS, DECT, and Other PCS Wireless Handsets and Base Stations
  • PWT1900 Wireless Handsets and Base Stations
  • Wireless Data Links