Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- IO-Link-Compliant Device Transceiver
- I/O and I2C Interface Terminals
- Arduino® Compatible Connector
- Windows 10-Compatible Software
- USB-PC Connection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX22515 evaluation kit (EV kit) consists of the evaluation board and software. The EV kit is a fully assembled and tested circuit board that evaluates the MAX22515 IO-Link® dual-channel device transceiver.
The EV kit includes Windows®-compatible software that provides a graphical user interface (GUI) for exercising the features of the MAX22515. The EV kit is connected to a PC through a USB-A-to-micro-B cable.
Applications
- Industrial Sensors
- IO-Link Masters
- IO-Link Sensor and Actuator Devices
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX22515EVKIT: Evaluation Kit for the MAX22515 Data Sheet (Rev. 0)10/28/2019PDF759K
-
MAX22515EVKIT ODB Files - Design Files10/10/2022ZIP1M