Data Sheet
Rev.
2
1
View All
Overview
Features and Benefits
- Easy Access Inputs
- IN1-IN5 Provided
- IN6, IN7 Provided, with INM Pin for Remote Ground Connection
- ADDR Pin and Jumper for Different Address Settings
- EN0, EN1 Jumpers Added for Easy Interface Connections
- RC Footprints on Monitoring Pins
- I2C Connector
Product Details
The MAX20480 evaluation kit (EV kit) is a fully assembled and tested application circuit for the MAX20480 seven-input automotive power-supply monitor. The test-point taps allow for routing to other subsystems for monitoring. Connectors are provided for I2C communication.
The MAX20480 EV kit can also evaluate the MAX20481 IC. Simply replace the installed MAX20480 with the MAX20481 IC.
The MAX20481 does not have an I2C interface, so there is no requirement for the MINIQUSB+.
Applications
- ADAS
- Autonomous Driving Processing Systems
- Power System Supervision and MCU/SoC Monitoring
- Remote Sensor Modules
Markets and Technologies
-
- Telematics, eCall, and Networking Solutions
- Rear Seat Entertainment and Cluster Display Solutions
- Driver and Occupant Monitoring Systems (DMS, OMS)
- Voice and Acoustic Signal Processing Solutions
- Premium Audio Amplifier Solutions
- Advanced Driver Assistance Systems (ADAS) Sensor Fusion ECU Solutions
- Head-Unit and Cockpit ECU Solutions
- Cabin Experience and Infotainment Solutions
Applicable Parts
Documentation & Resources
-
MAX20480EVKIT: Evaluation Kit for the MAX20480/MAX20481 Data Sheet (Rev. 2)1/28/2022PDF975K
-
MAX20480EVKIT Gerber Files - Design Files11/21/2023ZIP162K