Overview
Features and Benefits
- USB-Powered Operation
- Proven High-Speed USB PCB Layout
- Pmod I2C Interface
- Flexible Configuration
- On-Board Solar Cell and Current Monitoring
- Windows® 8/Windows 10-Compatible GUI Software
- Fully Assembled and Tested
Product Details
The MAX20361 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX20361 single/ multi-cell solar harvester with maximum power point tracking (MPPT) and harvest counter. The EV kit features a Pmod™ connector, allowing the USB2PMB2 adapter board to provide I2C interface.
The EV kit features an on-board adjustable current source and a monocrystalline solar cell to generate input current to the IC. It also features a supercapacitor and resistor load to evaluate the integrated charger of the MAX20361. The EV kit includes load current monitoring circuitry for convenient sensing of the MAX20361 output current.
The EV kit software controls the USB2PMB2 adapter board over the USB, which generates I2C commands. The EV kit ships with jumpers installed and supply volt- ages set to typical operating values.
Applications
- Asset Tracking Devices
- Industrial IoT Sensors
- Medical Devices
- Wearable Fitness
- Wireless Sensor Networks
Documentation & Resources
-
MAX20361EVKIT: Evaluation Kit for the MAX20361 Data Sheet (Rev. 0)9/29/2020PDF1M
-
MAX20361EVKIT Design Files6/29/2023ZIP1 M