Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 4V to 57V Operating Voltage Range
- Shutdown Mode Jumper
- -40°C to +125°C Temperature Range
- Lead(Pb)-Free and RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX16171 EV kit is designed to evaluate the MAX16171, an ideal diode controller that protects systems against reverse current and reverse voltage faults in automotive applications. The EV kit operates with a supply voltage range of 4V to 57V over the automotive temperature range of -40°C to +125°C. A jumper (J1) helps place the EV kit into low power shutdown mode. The EV kit PCB is available with the MAX16171ATA/VY+ installed.
Applications
- Automotive Power Systems
- Network Telecom Power Systems
- RAID Systems
- Redundant Power Supplies
- Servers
Markets and Technologies
-
- Telematics, eCall, and Networking Solutions
- Rear Seat Entertainment and Cluster Display Solutions
- Automotive Battery Management Systems
- Driver and Occupant Monitoring Systems (DMS, OMS)
- Electric Vehicle Powertrain Solutions
- Voice and Acoustic Signal Processing Solutions
- Advanced Driver Assistance Systems (ADAS) Sensor Fusion ECU Solutions
- Head-Unit and Cockpit ECU Solutions
- Cabin Experience and Infotainment Solutions
Applicable Parts
Documentation & Resources
-
MAX16171EVKIT: Evaluation Kit for the MAX16171 Data Sheet (Rev. 0)10/16/2020PDF345K
-
MAX16171EVKIT ODB Files - Design Files6/25/2023ZIP748 K
-
MAX16171EVKIT BOM5/24/2023PDF36K
-
Reverse Voltage Protection with MAX1617112/12/2024