Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 1.71V to 5.5V Supply Voltage Range
- Push-Button Switch to Clear OV Latch
- Proven 2-Layer 2oz Copper PCB Layout
- Automotive Temperature Range: -40°C and +125°C
- Demonstrates Compact Solution Size
- Fully Assembled and Tested
Product Details
The MAX16137 evaluation kit (EV kit) is designed to evaluate the MAX1613700/VY+, a 1% accuracy, windowdetector supervisory reset IC with BIST (Built-In-Self-Test) capability and overvoltage fault output in an 8-pin TDFN package. Several test points are provided to facilitate device evaluation. The EV kit is fully assembled and tested over the automotive temperature range of -40°C and +125°C and is available with the MAX1613700/VY+ installed.
Applications
- Advanced Driver-Assistance Systems (ADAS)
- Multivoltage ASICs
- Servers
- Storage Equipment
Markets and Technologies
-
- Telematics, eCall, and Networking Solutions
- Rear Seat Entertainment and Cluster Display Solutions
- Driver and Occupant Monitoring Systems (DMS, OMS)
- Voice and Acoustic Signal Processing Solutions
- Premium Audio Amplifier Solutions
- Advanced Driver Assistance Systems (ADAS) Sensor Fusion ECU Solutions
- Head-Unit and Cockpit ECU Solutions
- Cabin Experience and Infotainment Solutions
Applicable Parts
Documentation & Resources
-
MAX16137EVKIT: Evaluation Kit for the MAX16137 Data Sheet (Rev. 0)4/26/2021PDF660K
-
MAX16137EVKIT BOM5/30/2023PDF35K
-
MAX16137EVKIT Design Files5/30/2023ZIP2M