Overview

Features and Benefits

  • 14V to 60V Input Voltage Range
  • 12V Output, 300mA Continuous Current
  • Internal Compensation
  • EN/UVLO for On/Off Control and Programmable Input Undervoltage Lockout
  • 95% Peak Efficiency
  • 500kHz Switching Frequency
  • PFM or Forced-PWM Mode of Operation
  • Hiccup Mode Overcurrent Protection
  • Open-Drain Active-Low RESET Output
  • Thermal Shutdown
  • Lead-Free, 8-Pin, 2mm x 2mm TDFN Package
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX15062C-12V evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the MAX15062C 60V, 300mA ultra-small, high-efficiency, synchronous step-down converter. The EV kit operates over a wide input voltage range of 14V to 60V, and provides up to 300mA load current at 12V output voltage. The device features undervoltage lockout, overcurrent protection, and thermal shutdown. The EV kit switches at a frequency of 500kHz, and delivers a peak efficiency of 95% with the supplied components.

The EV kit comes installed with the MAX15062CATA+ in an 8-pin (2mm x 2mm) lead(Pb)-free/RoHS-compliant TDFN package.

Applications

  • 4–20mA Current Loops
  • General-Purpose Point-of-Load
  • High-Voltage LDO Replacement
  • HVAC and Building Control
  • Industrial Sensors
  • Process Control

Tools & Simulations