Overview
Features and Benefits
- 9V to 16V Input Range
- Optional 4.5V to 5.5V Input Range for MAX15023
- 1.2V/10A (VOUT1)
- 3.3V/5A (VOUT2)
- 500kHz Switching Frequency
- Independent Enable Inputs
- Independent Power-Good Outputs
- Configurable for Power-Supply Sequencing Operation
- Lead-Free and RoHS Compliant
- Fully Assembled and Tested
Product Details
The MAX15023 evaluation kit (EV kit) is a fully assembled and tested PCB that contains all the components necessary to evaluate the performance of the MAX15023 dual, synchronous step-down controller.
The MAX15023 EV kit requires a 9V to 16V DC power supply, which provides up to 5A for normal operation. The EV kit provides 1.2V/10A and 3.3V/5A at the outputs. Each step-down controller operates 180° out-of-phase to reduce input-voltage ripple and total RMS input ripple current.
The converters' switching frequency is programmed to 500kHz. The EV kit includes individual enable control PCB pads for each converter and power-good outputs for both converters that can be configured for power-supply sequencing of the outputs.
Applications
- DSP Power Supplies
- LCD TV Secondary Supplies
- Point-of-Load Regulators
- Power Modules
- Set-Top Boxes
- Switches/Routers
Applicable Parts
Documentation & Resources
-
MAX15023EVKIT: Evaluation Kit for the MAX15023 Data Sheet (Rev. 0)9/30/2008PDF249K