Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- Operates from a Single 3.3V Supply
- Terminal Block Connector for Easy CAN Evaluation
- 3500VRMS Isolation for 60s
- Fully Assembled and Tested
Product Details
The MAX14878EVKIT# evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the functionality of the MAX14878AWA+ isolated CAN transceiver. The EV kit operates from a single 3.3V supply and features an on-board isolated power supply to power the secondary side of the circuit.
Applications
- Building Automation
- HVAC
- Industrial Controls
- Switching Gear
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX14878EVKIT: Evaluation Kit for the MAX14878 Data Sheet (Rev. 0)11/21/2019PDF369K