Overview
Features and Benefits
- RoHS Compliant
- Proven PCB Layout
- Full Assembled and Tested
- I2C Serial Interface
Product Details
The MAX14750 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX14720/MAX14750 power-management solutions with I2C capability for space-constrained, battery-powered applications. Both the MAX14720 and MAX14750 integrate a synchronous buck converter, a buck-boost converter, a linear regulator, and a power switch. The MAX14750 provides individual pin enables for each function, while the MAX14720 includes a push-button monitor and sequencing controller. Refer to the MAX14720/MAX14750 IC data sheet for detailed information regarding the operation and features of the devices.
The EV kit comes standard with the MAX14750A installed, but can also be used to evaluate the MAX14720 by replacing the MAX14750A (U1) with the MAX14720. Request a free sample of the MAX14720 when ordering the EV kit.
Applications
- Portable Medical Devices
- Wearable Fitness Devices
- Wearable Medical Devices