Overview
Features and Benefits
- SPI-Compatible Port
- Pin-Selectable, Light-Load Operating Modes
- Buck: FCM, DCM, and Burst Mode Operation
- Boost: FCM and DCM
- Optional Jumper to Enable Spread-Spectrum Modulation
- Footprints for Optional PG-HSOF-8-1 MOSFETs and Coupled Inductors
- Optional UVLO Circuits for VHIGH and VLOW
- SYNC, CLKOUT, RUN, FAULT, PGOOD, and PWMEN Pins
- A DC2026C Linduino Board and QuikEval Software Allow:
- Increasing or Decreasing the VLOW/VHIGH Regulation Voltage When SW1 Switch Is in Buck/Boost Position
- Changes to the DC Current Limit Using the SETCUR Pin
- Making Adjustments to the Frequency Spread and Modulation Rate of the Spread Spectrum Circuit When Spread Spectrum Is Enabled
- Monitoring the Operational Status and Faults of the LTC7872
Product Details
The evaluation board EVAL-LTC7872-AZ is a high power, high efficiency, four-phase bidirectional converter featuring the LTC7872 and LTC7060. The terminals labeled VHIGH and VLOW are either inputs or outputs depending on the direction of power flow. When the switch SW1 is set to the BUCK position, VLOW provides a 14V output and VHIGH is the input with a range of 30V to 75V with a maximum load current of 120A. When the switch SW1 is in the BOOST position, VHIGH provides a 48V output and VLOW is the input with a range of 10V to 14V with a maximum load current of 34A at a 14V input voltage. The maximum ILOW current is 120A in both directions. The maximum output power is 1.7kW when operating as a buck within the input voltage range. When operating as a boost, the maximum output power is 1.6kW when the input voltage is 14V. External airflow is required when operating at maximum power in either direction of power flow. The MOSFETs in each phase are driven by the LTC7060 half-bridge driver.
The inductor current for each phase is sensed with a low 1mΩ sense resistor using a highly accurate AC/DC current-sensing architecture with low power dissipation. The LTC7872’s constant-current loop provides a DC current limit for the current flowing in or out of the VLOW terminal depending on the state of the BUCK pin. This current can be programmed with the SETCUR pin and monitored with the IMON pin.
Documentation & Resources
-
EVAL-LTC7872-AZ - Schematic2/26/2025PDF140 K
-
EVAL-LTC7872-AZ - Design Files2/26/2025ZIP3 M