Overview
Features and Benefits
- Fully featured evaluation board for the LTC2420
- QuikEval evaluation software compatible
Product Details
The EVAL-LTC2420-EBZ is a fully featured evaluation board that evaluates the LTC2420, a 20-bit, μPower, no latency, ΔΣ analog-to-digital converter (ADC).
The EVAL-LTC2420-EBZ uses QuikEval evaluation software to provide an intuitive graphical user interface (GUI) that configures and controls the LTC2420 using the serial peripheral interface (SPI).
The LTC2420 is used for various data acquisition applications such as weigh scales or gas analyzers. The LTC2420 accepts any external reference voltage from 0.1 V to VCC and can be configured to reject 50 Hz or 60 Hz interference.
For full specifications on the LTC2420, see the LTC2420 data sheet, which must be consulted with the user guide when using the EVAL-LTC2420-EBZ.
Markets and Technologies
Applicable Parts
Package Contents
- EVAL-LTC2420-EBZ evaluation board
- Ribbon cable to connect to the Linduino DC2026C
Getting Started
EQUIPMENT NEEDED
- DC2026C controller board (must be purchased separately)
- PC running Windows® 7 or Windows 10
- Analog signal source
SOFTWARE NEEDED
- QuikEval evaluation software
DOCUMENTS NEEDED
- LTC2420 data sheet
- EVAL-LTC2420-EBZ design files
Documentation & Resources
-
EVAL-LTC2420-EBZ - Schematic1/26/2023PDF77 K
-
UG-2084: Evaluating the LTC2420 20-Bit, μPower, No Latency, ΔΣ ADC (Rev. 0)1/26/2023PDF765K
-
EVAL-LTC2420-EBZ - Design Files1/26/2023ZIP79 K
-
NEW
AN-96: Delta Sigma ADC Bridge Measurement Techniques8/7/2023
-
AN96 - Delta Sigma ADC Bridge Measurement Techniques10/15/2007PDF226K