Overview

Features and Benefits

  • Input Voltage Range: 3.8V to 20V
  • Resistor-Programmed 3.32V Output Voltage
  • Maximum Output Current: 200mA
  • BNC Connectors for Noise and PSRR Measurement
  • Resistor Programmed Power-Good
  • Resistor-Programmable Current Limit, Current Monitoring, and UVLO
  • Thermally Enhanced, 12-Lead, 3mm x 3mm, DFN Package or an 11-ball, 1.621mm × 1.680mm, WLCSP Package

Product Details

The LT3046 evaluation kits (EV kits) feature the LT3046, a 20V, 200mA ultra-low noise and ultra-high power-supply rejection ratio (PSRR) low-dropout (LDO) linear regulator.

See the Ordering Information section for the two types of EV kits available to evaluate the LT3046. There is an EV kit that features a 12-lead, 3mm × 3mm, plastic dual-flat no-leads (DFN) package with an e×posed pad on the bottom side of the IC, and there is also an EV kit that features an 11-ball, 1.621mm × 1.680mm, WLCSP Package. Proper board layout is essential for ma×imum thermal performance.

The LT3046 EV boards operate over an input voltage range of 3.8V to 20V. The LT3046 delivers a maximum output current of 200mA. In addition to featuring ultra-low noise and ultra-high PSRR, the regulator offers programmable power-good functionality a programmable current limit. Current monitoring is also chieved by sensing the ILIM pin voltage.

Built-in protection includes reverse-battery protection, reverse-current protection, internal current limit with foldback and thermal limit with hysteresis.

For full details on the LT3046, refer to the LT3046 data sheet, which must be consulted with this user guide when using the LT3046 EV kits.

Design files are available on the LT3046 EV kit page.

Applicable Parts

Getting Started

EQUIPMENT NEEDED

  • A DC power supply
  • Multimeters for voltage and current measurements
  • Electronic or resistive loads