EVAL-BF706M-EZLITE
Overview
Features and Benefits
- ADSP-BF706 EZ-KIT Mini features:
- ADSP-BF706 Blackfin Processor
- 400 MHz/800 MMACs performance at <100 mW
- 1160 kB on-chip SRAM (136 kB L1, 1 MB L2)
- 88-lead LFCSP (QFN) package
- Small form factor: 4 in × 2 in (10 cm × 5 cm)
- 4 MB quad SPI flash
- ADAU1761 SigmaDSP® low power stereo audio codec
- Line-in and headphone jacks
- Direct USB 2.0 HS PHY interface to ADSP-BF706
- External connections for EPPI0, SPORT, SPI, I2C, timer, and GPIOs
- On-board debug agent (JTAG/SWD) via separate USB interface
- Other features
- USB bus powered
- Push buttons and LEDs
- Boot mode strapped to SPI master
- Resistors for processor current measurement
- Arduino Uno R3 connection compatibility
- ADSP-BF706 Blackfin Processor
- CrossCore® embedded studio software tools
- Full featured development suite and board support package
- Complete real-time debug capability included
- Full featured one year evaluation license
Product Details
Analog Devices has developed a low cost, low power DSP evaluation platform targeting an array of real-time applications. The ADSP-BF706 EZ-KIT Mini® leverages the latest entry within the industry-leading, low power Blackfin® processor family as well as ADI’s optimized development tools and third party software deliverables. With on-board, high quality audio connectivity, multiple expansion options, and an integrated debug agent, the EZ-KIT Mini offers designers a complete small form factor, low cost starter platform for multiple applications.
The ADSP-BF706 Blackfin processor is a high performance DSP that delivers a class-leading 800 MMACS of processing power at less than 100 mW. With glueless connectivity options including USB and over 1 MB of internal SRAM, this reduces BOM cost and eliminates the need for external memory in many applications. Using the enhanced Blackfin+ core, the combination of performance, power efficiency, memory integration, sophisticated security, and great value, allows designers to incorporate advanced 16- and 32-bit processing into a wide range of new power sensitive use cases.
Target ADSP-BF70x applications include:
- Portable audio, DJ equipment, and effects
- Automotive audio and sensors
- Portable communications
- Military and aerospace
- Portable healthcare
- Intelligent lighting and occupancy detection*
- Industrial imaging and biometrics*
Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADSP-BF706 EZ-KIT Mini™ Evaluation System Manual4/7/2021PDF292 K
-
ADSP-BF706 EZ-KIT Mini Schematic (Rev. 1.1A)3/28/2017PDF1 M
-
ADSP-BF706 EZ-KIT Mini Bill of Materials (Rev. 2.0)3/28/2017PDF191 K
-
ADSP-BF706 EZ-KIT Mini Board Design Database (Rev. 1.1)3/28/2017ZIP7 M