Overview

Product Details

The EVAL-ADXRS646Z is a simple breakout board that allows quick evaluation of the performance of the ADXRS646 angular-rate sensor (gyroscope). The ADXRS646 is a very high performance analog-output yaw-rate gyroscope featuring low bias drift of 12°/hr and excellent immunity to vibration and linear acceleration. The small size of the breakout board makes it easy to mount the gyroscope to an existing system without the need for additional hardware and with minimal effect on performance of the system and of the gyroscope. The board comes populated with all required passives, as specified in the User Guide below.

This page contains all the information related to the EVAL-ADXRS646Z including documentation, pricing, and ordering information.