Overview

Product Details

The EVAL-ADXL313Z is a simple breakout board that enables easy connection of an ADXL313 into an existing system. The ADXL313 is a digital-output, 3-axis accelerometer whose low power consumption and built-in features make it ideal for use in a wide variety of applications. Due to its small size, the EVAL-ADXL313Z has minimal effect on performance of the system and of the accelerometer, and thus it is ideal for evaluation of the ADXL313 in an existing system. Note that the ADXL313 must be communicated with digitally via SPI or I2C. No processor is included with the EVAL-ADXL313Z; firmware must be supplied externally by the user. For evaluation boards that include a processor, please see the EVAL-ADXL313-SDP.

 

Documentation & Resources