Overview

Product Details

The ADuCM310 is a multi-die stack system on-chip designed for diagnostic control of tunable laser optical module applications. The ADuCM310 features a 16-bit (14-bit accurate) multichannel successive approximation register (SAR) ADC, an ARM Cortex-M3 processor, eight voltage DACs, six current output DACs, and Flash/EE memory packaged in a 6 mm × 6 mm, 112-ball CSP_BGA package.


The ADuCM310 development system allows evaluation of ADuCM310 silicon.  EVAL-ADuCM310QSPZ facilitates performance evaluation of the device with a minimum of external components.




Markets and Technologies

Applicable Parts

Software

Evaluation Software

Segger
The J-Link software & documentation pack gives you the USB drivers needed for your system, a number of utilities as well as a dynamically linkable library (DLL on Windows) used by most of the IDEs and debuggers using J-Link.
Keil MDKARM
Keil MDKARM evaluation version integrated software development tool.