Overview

Product Details

The ADuC7126 is a fully integrated, 1 MSPS, 12-bit data acquisition system incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.


The QuickStart Plus Kits for the ADuC7126 Precision Analog Microcontrollers feature debug via UART and an assembly & C-source debugging environment. In addition the QuickStart Plus Kit allows true non-intrusive JTAG emulation. These kits are intended for any new users who want to have a comprehensive hardware development environment.

Software

Evaluation Software

Keil MDKARM
Keil MDKARM evaluation version integrated software development tool.
ZIP
1.17 M
Elves-v2.0.0.1
Tool to assist in using the peripheral function libraries

Product Downloads

IAR EWARM
IAR EWARM evaluation version integrated software development tool.