Overview
Product Details
The ADRF5040-EVALZ is a fully populated, 4-layer, RO4350 based evaluation board. Two power supply of +3.3 V and -3.3 V should be applied to the VDD and VSS test points respectively while ground reference is connected to the GND test point.
Two control voltages of 0/+3.3 V that select the switch state are applied to the V1 and V2 test points. The RF input signal can be applied to the PC mount SMA RF connector labeled RFC and the RF output signals can be measured on the PC mount SMA RF connectors labeled RF1, RF2, RF3 and RF4.
Documentation & Resources
-
ADRF5040 Gerber Files5/18/2017ZIP3 M