Overview
Product Details
The ADRF5020-EVALZ is a fully populated, 4-layer, RO4003 based evaluation board. For normal operation, two supply voltages, +3.3 V and -2.5 V, should be connected to the dc test points labeled VDD and VSS respectively while ground voltage is applied to the dc test point labeled GND.
Two control voltages of 0/+3.3 V that select the switch state are applied to the dc test points labeled EN and CTRL. The RF input signal can be applied to the edge-launch, 2.4mm RF connector labeled RFC and the RF output signals can be measured on the edge-launch, 2.4mm RF connectors labeled RF1 and RF2.
Documentation & Resources
-
ADRF5020/ADRF5021 Gerber Files5/5/2021ZIP768 K