User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Wide 4V to 20V Input Voltage Range
- Jumper Configurable 12V, 5V, and 3.3V Outputs
- Up to 100mA Load Current Capability
- 8μA No-Load Supply Current
- Active-High, Enable Input
- PGOOD Output for Regulator Output Voltage Monitoring
- Overload Protection
- Overtemperature Protection
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The ADPL42001 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the performance of the ADPL42001 high-voltage, ultra-low quiescent current linear regulator. The EV kit operates over a wide input voltage range of 4V to 20V and provides up to 100mA load current. It draws only 8μA supply current under no-load conditions. The device is simple to use and easily configurable with minimal external components. It features overload current protection and thermal shutdown.
The EV kit consists of two circuits: one circuit is installed with the ADPL42001AZT+ in a 6-pin, compact TSOT package. The second circuit is installed with the ADPL42001ATT+ in a 6-pin, (3mm x 3mm) TDFN package.
Markets and Technologies
Applicable Parts
Getting Started
Required Equipment
- ADPL42001EVKIT# EV kit
- 20V, 0.2A DC power supply
- Electronic load up to 100mA
- Digital voltmeter (DVM)
Documentation & Resources
-
EVAL-ADPL42001 User Guide: Evaluation Kit for ADPL42001 (Rev. 0)11/25/2024PDF842 K
-
EVAL-ADPL42001 Bill of Materials11/25/2024PDF58 K
-
EVAL-ADPL42001 Gerber Files11/25/2024ZIP728 K