Overview

Features and Benefits

  • This evaluation board is obsolete and no longer recommended.
  • Supports the detection of UART
  • UDP transfer capability
  • Full configuration of the ADPD188BI
    • Register level
    • High level
  • Graph view
    • Time graph
    • Frequency graph

Product Details

This evaluation board is obsolete and no longer recommended.

The EVAL-ADPD188BIZ-SK evaluation board provides users with a simple means of evaluating the ADPD188BI optical module for smoke and aerosol detection applications. The evaluation system includes the Applications WaveTool graphical user interface (GUI), providing users with low level and high level configurability, real-time frequency and time domain analysis, and user datagram protocol (UDP) transfer capability so that the evaluation board can easily interface to the user development system.

The EVAL-ADPD188BIZ-SK is powered through the ribbon cable from the EVAL-ADPDUCZ microcontroller board, obtained separately.

For additional information on the functionality of the ADPD188BI, refer to the ADPD188BI data sheet.

Package Contents

  • EVAL-ADPD188BIZ-SK evaluation board
  • Ribbon cable

Software

Evaluation Software

EXE
64.99 M
Wavetool Evaluation Software (Rev. 5.22.1)
A user datagram protocol (UDP) transfer capability from the Wavetool Evaluation Software allows data stream connections and register configurability to external analysis programs, such as LabVIEW® or MATLAB®, in real time.