Overview
Features and Benefits
- Simplified evaluation of the ADM2565E
- 25 Mbps half-duplex, isolated RS-485 transceivers
- 2-layer PCB compliant to EN 55032/CISPR 32 Class B radiated emissions
- Footprint for 10.15 mm × 10.05 mm, 28-lead SOIC_W_FP package with 8.3 mm creepage and clearance
- On-board ADP7104 LDO regulator with jumper options for simplified evaluation in 5 V or 3.3 V configuration
- Flexible, low voltage VIO supply rail for interfacing with I/O nodes as low as 1.7 V
- Selectable 3.3 V or 5 V isolated supply voltage options available
- ESD protection on the RS-485 A and B pins
- ≥±12 kV IEC 61000-4-2 contact discharge
- ≥±15 kV IEC 61000-4-2 air discharge
- SMA connector for high speed 25 Mbps TxD input signal
- Optional on-board LTC6900 oscillator for providing TxD signal
- Screw terminal blocks for connecting power, digital, and RS-485 signals
- Jumper selectable enable and disable for digital input signals
- Resistors and footprints for loopback test and termination
- Test points for measuring all signals
Product Details
The EVAL-ADM2565EEBZ allow the simplified, efficient evaluation of the 3 kV rms ADM2565E signal and power isolated, half-duplex RS-485 transceivers, respectively. The ADM2565E transceivers are available in a small footprint, 10.15 mm × 10.05 mm, 28-lead, small outline, wide body, with fine pitch (SOIC_W_FP) package.
The ADM2565E features an integrated, isolated, dc-to-dc converter that provides power to the isolated side of the device with no additional ICs required.
An on-board ADP7104 low dropout (LDO) regulator accepts an input voltage of 3.3 V to 20 V and regulates the voltage to a selectable 3.3 V or 5 V supply for the VCC pin of the ADM2565E. The LDO regulator can be bypassed to power the VCC pin of the ADM2565E directly.
A screw terminal connector on the evaluation boards allows connection to the flexible VIO logic supply pin of the ADM2565E. This connection allows the ADM2565E to operate with a digital input/output (I/O) voltage from 1.7 V to 5.5 V, which enables communication with nodes using either a 1.8 V or 2.5 V power supply. The VIO pin can also be supplied from the ADP7104 regulated supply.
Digital and RS-485 bus signals are easily accessible via the screw terminal connectors on each evaluation board. Each digital input can be configured via the on-board jumper options.
Alternative methods can provide the transmit data input (T×D) signal to the ADM2565E. An LTC6900 oscillator is included on each evaluation board and can be optionally configured to provide a clock signal for the T×D digital input within a 1 kHz to 12.5 MHz range. For optimal signal integrity, use the on-board Subminiature Version A (SMA) connector to connect an external data signal at high data rates up to 25 Mbps.
The EVAL-ADM2565EEBZ is populated with the ADM2565E 3 kV rms isolated RS-485 transceiver. The EVAL-ADM2565EEBZ differs from the EVAL-ADM2865EEBZ only by the isolated RS-485 device populated on U3.
For full details on the ADM2565E, see the ADM2565E data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADM2565EEBZ.
Markets and Technologies
Applicable Parts
Getting Started
- Oscilloscope
- Signal generator
- 3 V to 5.5 V supply
- 1.62 V to 5.5 V supply
Documentation & Resources
-
ADM2867E/ADM2865E/ADM2863E/ADM2861E: 5.7 kV RMS Signal and Power Isolated RS-485 Transceiver with ±15 kV IEC ESD Data Sheet (Rev. D)10/21/2024PDF2 M
-
ADM2561E/ADM2563E/ADM2565E/ADM2567E: 3 kV RMS Signal and Power Isolated RS-485 Transceiver with ±15 kV IEC ESD Data Sheet (Rev. B)6/8/2020PDF555 K