Overview

Product Details

The ADL5910-EVALZ is a fully populated, 4-layer, FR4 evaluation board that includes an SPST and an asymmetrical power coupling circuit. In its default configuration, the circuit operates as a complete input protection circuit that can connect to the input of a receiver or a power amplifier. A single 3.3 V power supply (VPOS) and GND test loops provide power for the complete board.


All documentation for the evaluation board is contained in the device datasheet.

Documentation & Resources

  • View All (1)
  • Evaluation Design File (1)