User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Full featured evaluation board for the ADL5580
- Dual-supply operation
- Easy to use interface with ACE
Product Details
The ADL5580-EVALZ evaluation board allows the manual control of the ADL5580 through the USB port on a Windows® PC via a SDP-S interface board.
Additional information on the ADL5580 is provided in the ADL5580 data sheet. Consult the ADL5580 data sheet in conjunction with the user guide when using the ADL5880-EVALZ evaluation board.
Markets and Technologies
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- +5 V and −1.8 V dc power supplies
- System demonstration platform, EVAL-SDP-CS1Z (SDP-S)
- Network analyzer
- Signal generator
- Oscilloscope with high-Z probe (option)
- Spectrum analyzer (option)
- Windows PC with two or more USB ports
SOFTWARE NEEDED
- ACE software
Documentation & Resources
-
ADL5580: Fully Differential, 10 GHz ADC Driver with 10 dB Gain Data Sheet (Rev. 0)12/17/2020PDF775 K