User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Breakout board for ADIS16575, ADIS16576, and ADIS16577
- Compatible with ADIS16460, ADIS16465, and ADIS16467
- Easy prototyping interface for SPI-compatible processor platforms
- Dual-row, 16-pin header for simple 1 mm ribbon cable connections
- PC Windows connection with EVAL-ADIS-FX3
- Four mounting holes for secure attachment
- Optimized layout for high signal integrity
- Includes necessary setup hardware (ribbon cable, screws, washers, nuts, and spacers)
Product Details
The ADIS16IMU5/PCBZ breakout board offers a straightforward method for developing a prototype connection between various Analog Devices, Inc., inertial measurement units (IMUs) and serial peripheral interface (SPI)-compatible embedded processor platforms. The ADIS16IMU5/PCBZ also provides a convenient method for connecting the same microelectromechanical systems (MEMS) IMUs to the EVAL-ADIS-FX3 for PC Windows®-based data acquisition and configuration. For a complete list of supported IMUs, refer to the Compatible-MEMS IMUs section.
Documentation & Resources
-
UG-2268: ADIS16IMU5/PCBZ MEMS IMU Breakout Board (Rev. 0)10/31/2024PDF463 K