Overview

Features and Benefits

  • Single-supply voltage: 3.3 V
  • Wide frequency range: DC to 16 GHz
  • 2.92 mm connectors for RF signals
  • Parallel interface and SPI
  • On-board calibration thru transmission line for analyzer calibration

Product Details

The user guide describes the EVAL-ADGM1121SDZ for the ADGM1121, a dual-chip, RF switching solution containing a double-pole, double-throw (DPDT), microelectromechanical systems (MEMS) switch, and a control chip co-packaged in a compact, 5.00 mm × 4.00 mm × 1.00 mm, LGA package.

The DPDT switch uses Analog Devices' MEMS switch technology, providing optimum performance in terms of bandwidth, power handling capability, and linearity for RF applications. The control chip generates the high-voltage signals needed for the MEMS switch and allows the user to control its operation through a simple and flexible complementary metal-oxide semiconductor (CMOS)/low voltage transistor to transistor logic (LVTTL)-compliant parallel-interface as well as through a serial-peripheral interface (SPI). It is possible to daisy-chain multiple ADGM1121 devices together to enable the configuration of multiple devices with a minimal number of digital lines.

For SPI, the EVAL-ADGM1121SDZ connects to the USB port of a PC through the system demonstration platform (SDP) board. The EVAL-SDP-CB1Z board (SDP-B controller board) is available to order at the Analog Devices website.

The EVAL-ADGM1121SDZ comes fitted with connectors for RF and control signals as well as links to control the operation of the switch and evaluate its performance.

For full details on the ADGM1121, see the ADGM1121 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-ADGM1121SDZ.

Markets and Technologies

Applicable Parts

Package Contents

  • EVAL-ADGM1121SDZ evaluation board
  • 2m USB 2.0 (Male) to USB Mini (Male) cable

Getting Started

ADDITIONAL EQUIPMENT NEEDED

  • 3.3 V DC power supply or USB port
  • Vector network analyzer (VNA)
  • EVAL-SDP-CB1Z (SDP-B) controller board
  • Analysis | Control | Evaluation (ACE) Software with EVAL-ADGM1121SDZ plugin

Related Hardware (1)

Controller Boards