Overview

Features and Benefits

  • Full featured evaluation board for the ADE9103, ADE9112, and ADE9113 
  • PC control in conjunction with the system demonstration platform (EVAL-SDP-CB1Z)
  • PC software for control and data analysis (time and frequency domain)
  • Standalone capability

Product Details

The EVAL-ADE9113KTZ evaluation kit includes two boards that work together (along with the EVAL-SDP-CB1Z) to evaluate the performance of the ADE9113 isolated Σ-Δ analog-to-digital converter (ADC) in a context close to an actual 3-phase meter implementation. Although this kit can also be used to test the similar functionality of the ADE9103 and ADE9112 ADC, the EVAL-ADE9113KTZ is populated with only ADE9113 devices and thus only the ADE9113 is referred to in this user guide. Evaluation software, written in LabVIEW®, provides access to the registers of every ADE9113 using a PC interface. Additionally, the microcontroller unit (MCU) adapter board is compatible with an Arduino® shield type connector, allowing custom firmware development or use of the reference code with the Nucleo-F103RB.

Markets and Technologies

Applicable Parts

Package Contents

  • EVAL-ADE9113EBZ evaluation board
  • SDP-B adapter board
  • MCU adapter board

Software

Software Module

Example code and PC-based GUI
Select 'Energy Metering' in the Target Technology dropdown, and then the ADE9103/ADE9112/ADE9113' in the Processor/SoC dropdown menu. Finally check the 'ADE9113 PC Based GUI' and the 'ADE9113 Example Code' to receive a download link later on.