Overview

Features and Benefits

EVAL-ADAU1401AEBZ
  • Other ADI Components:
    AD8608
    ADM811
  • Analog In: 1 Stereo TRS (3.5mm) or RCA
  • Analog Out: 2 Stereo TRS (3.5mm) or RCA
  • Digital I/O: USBi-I2C/SPI, SPDIF I/O, I2S-I/O (TDM)
  • DC Supply:6V 


Product Details

Full-Featured ADAU1401 SigmaDSP evaluation board that operates all of the ADAU1401/ ADAU1701/ADAU1702's functions with a full range of analog and digital inputs and outputs as well as a self-boot EEPROM. USBi, 6 V power supply and an attachable GPIO control board are included in the package.

Software

Software Development Tools

Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.