User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Enables quick breadboarding and prototyping.
- Easily configurable for unidirectional or bidirectional operation.
- Includes provision for current-sense shunt resistor.
- Easy connection to test equipment.
- Includes provisions for an input filter and an output filterDecoupled supply line.
Product Details
This user guide evaluates the AD8412A current-sense amplifier. The AD8412ARM-EVALZ is designed for easy configuration of different modes of operation and to allow flexibility with loads. A shunt resistor (R1), with a maximum standard size of 2818, can be soldered to the board.
The AD8412ARM-EVALZ accommodates the AD8412A in a mini small outline package (MSOP). The AD8412ARM-EVALZ is hereafter referred to as the AD8412A evaluation board in this user guide.
Full specifications on the AD8412A are available in the AD8412A data sheet available from Analog Devices. Consult it with this user guide when using the AD8412A evaluation board.