Overview
Product Details
The EVAL-AD7656SDZ is a fully featured evaluation kit for the AD7656. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.
Applicable Parts
System Requirements
- Windows XP SP2, 32 bit
- Windows Vista, 32 and 64 bit
- Windows 7, 32 and 64 bit
- USB 2.0 Port
Documentation & Resources
-
AD7656 Schematic4/3/2018PDF875 K
-
Controller For Precision Converter Evaluation/Demonstration Boards10/22/2004PDF410 kB