Overview

Features and Benefits

  • Fully featured evaluation board for the AD74413R
  • On-board 2.5 V ADR4525 reference
  • SPI-compatible
  • PC-based software for control

Product Details

The EV-AD74413RSDZ is a fully featured evaluation board that can be used to evaluate the features of the AD74413R. The AD74413R is a quad-channel, software configurable, input and output device. The device has functionality for analog output, analog input, digital input, and resistance temperature detector (RTD) measurements integrated into a single chip solution with a serial peripheral interface (SPI).

The EV-AD74413RSDZ can be controlled via a system demonstration platform (SDP). The SDP-S controls the EV-AD74413RSDZ via the USB port of a PC using the AD74413R evaluation software.

The EV-AD74413RSDZ requires an AVDD operating supply of 14 V to 28.8 V. When the EV-AD74413RSDZ is connected to the PC, the PC powers the SDP-S.

See the AD74413R data sheet for more information about the AD74413R, and users must consult the data sheet in conjunction with this user guide when using the EV-AD74413RSDZ.

Documentation & Resources