Overview
Product Details
The EVAL-AD7298SDZ is a fully featured evaluation kit for the AD7298. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z. When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.